IESNA:LM-63-2002
[TEST]P1203389
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-735-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14945
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1507.7 1566.7 1676.1 1799.7 1907.6 2002.9 2078.4 2128 2146.9 2165.8
2242.2 2308.3 2405.2 2610.7 2905.1 3255.4 3607.4 3949 4251.4 4497
4769.4 5019.8 5277.2 5518.9 5734.6 5807 5684.2 5382.7 4588.3 2956.3
1078.6 392.9 206.3 114.2 61.4 18.1 0
1507.7 1576.9 1689.5 1811.6 1923.3 2013.9 2092.6 2139.9 2159.5 2177.6
2245.3 2307.5 2396.5 2583.1 2868.9 3210.6 3550.7 3901.8 4208.9 4487.6
4743.4 5033.9 5278 5520.5 5745.6 5847.2 5776.3 5501.6 4766.3 3195.6
1225 429.9 226.7 123.6 65.3 22 0
1507.7 1567.5 1673.8 1793.4 1898.9 1990.3 2061.1 2107.6 2125.7 2133.6
2186.3 2257.2 2336.7 2486.3 2739.8 3060.2 3426.3 3795.5 4130.9 4404.9
4655.2 4935.5 5250.4 5561.4 5857.4 6096 6257.4 6247.9 5697.6 4195.5
1949.3 636.1 325.9 182.7 85.8 28.3 0
1507.7 1558.8 1656.5 1767.5 1863.5 1947 2014.7 2055.6 2072.9 2078.4
2106.8 2182.4 2258.7 2347.7 2516.2 2760.2 3057.8 3391.6 3748.3 4112
4470.2 4843.4 5237.8 5672.4 6117.2 6465.2 6752.6 7054.1 7166.7 6240.1
3916.8 1505.3 584.2 317.3 173.2 55.1 0
1507.7 1554.9 1640.7 1739.9 1828.9 1906.8 1972.2 2014.7 2035.1 2045.4
2059.5 2109.1 2191.8 2260.3 2345.3 2491.8 2707.5 2973.6 3285.4 3653
4085.2 4573.4 5085.1 5678.7 6200.7 6716.4 7247 7891 8630.3 8794.8
7382.4 4540.3 1945.4 876.3 428.3 167.7 0
1507.7 1544.7 1615.5 1698.2 1781.6 1859.6 1925.7 1976.1 2005.2 2026.5
2043 2074.5 2138.3 2219.4 2287.1 2365.8 2497.3 2689.4 2950.8 3248.4
3589.3 3969.5 4389.9 4874.9 5430.7 6112.5 6922.6 7897.3 9230.2 10484.3
10420.6 8361 4965.4 2123.3 736.1 165.3 0
1507.7 1543.9 1612.4 1697.4 1776.1 1852.5 1919.4 1971.4 2002.9 2025.7
2042.2 2073.7 2133.6 2213.1 2283.9 2361.1 2482.3 2656.3 2918.5 3192.5
3543.6 3889.2 4301.8 4774.9 5336.2 6019.6 6830.5 7811.5 9147.5 10479.6
10451.3 8424.8 5065.4 2183.2 752.6 169.3 0
1507.7 1537.6 1594.3 1664.3 1738.3 1810.8 1881.6 1939.9 1980 2010.7
2041.4 2081.6 2126.5 2169 2228 2310.7 2406 2525.6 2705.1 2954.7
3261 3622.3 4056.9 4590.7 5221.3 5951.1 6755.7 7635.9 8695.6 9652.2
9488.4 7585.5 4508 1780.8 532.2 105.5 0
1507.7 1533.6 1573.8 1632.1 1697.4 1765.1 1836 1899.7 1952.5 1999.7
2046.2 2096.6 2138.3 2173.7 2218.6 2272.1 2361.9 2492.6 2694.9 2982.3
3364.1 3845.1 4411.2 5040.2 5690.5 6373.9 7084 7845.3 8605.1 8845.2
8074.4 5747.2 2701.2 950.3 378.7 149.6 0
1507.7 1522.6 1550.2 1591.9 1645.4 1706.1 1773.8 1836.7 1895 1952.5
2009.2 2065.8 2113.9 2158.7 2205.2 2257.9 2338.3 2470.5 2694.9 3024.8
3480.6 4038 4650.5 5284.3 5936.2 6602.2 7299 7928 8205.1 7666.6
5922 2972 895.1 379.5 222.8 112.6 0
1507.7 1519.5 1536.8 1569.1 1610.8 1662 1717.1 1776.1 1833.6 1892.6
1956.4 2022.5 2088.7 2146.2 2209.9 2284.7 2394.9 2572.9 2842.9 3226.3
3780.6 4430.1 5187.5 5968.4 6789.6 7476.1 8039.8 8223.2 7706.8 6181
3850.6 1525.8 457.4 188.9 91.3 29.9 0
1507.7 1514.7 1528.9 1556.5 1597.4 1639.1 1693.5 1749.4 1805.3 1860.4
1924.9 1995 2065.1 2128.8 2203.6 2287.1 2410.7 2579.2 2830.3 3192.5
3690 4323 5049.7 5791.3 6474.7 6999.8 7262.7 7101.4 6393.6 4863.9
2781.5 1060.5 367.7 150.4 65.3 13.4 0
1507.7 1512.4 1521 1550.2 1585.6 1628.9 1675.4 1725.7 1779.3 1830.4
1888.7 1954.8 2017.8 2081.6 2150.1 2231.2 2330.4 2468.2 2648.4 2890.9
3238.9 3712.1 4278.1 4851.3 5331.5 5602.4 5558.3 5178.8 4492.3 3349.9
1839.1 707 276.3 137.8 87.4 33.1 0
1507.7 1503.7 1513.2 1536.8 1569.9 1610.8 1655.7 1699.8 1742.3 1779.3
1820.2 1858 1892.6 1920.2 1932 1930.4 1911.5 1876.9 1833.6 1792.7
1754.9 1739.1 1739.1 1707.6 1580.1 1334.5 1020.3 740.1 551.1 427.5
343.3 283.4 234.6 185.8 122.8 52 0
1507.7 1499.8 1508.4 1536 1572.2 1612.4 1655.7 1698.2 1739.1 1765.1
1777.7 1773.8 1758 1723.4 1668.3 1595.8 1508.4 1412.4 1310 1193.5
1080.2 970.7 866 769.2 681 610.9 548.7 503.1 459.8 414.1
358.2 303.1 240.9 177.9 107.9 48.8 0
1507.7 1495.1 1510 1538.4 1576.9 1620.2 1669.8 1715.5 1743.1 1754.1
1740.7 1706.8 1664.3 1610 1551 1481.7 1395.9 1299 1194.3 1084.1
975.5 873.9 784.9 709.3 642.4 587.3 540.9 514.1 480.2 436.2
381 306.3 237 168.5 97.6 50.4 0
1507.7 1494.3 1510.8 1545.4 1587.2 1638.3 1689.5 1725 1741.5 1739.1
1720.2 1692.7 1644.6 1579.3 1503.7 1427.4 1346.3 1252.6 1148.7 1042.4
944 862.1 788.9 725.9 668.4 617.2 587.3 559.8 560.6 564.5
527.5 460.6 409.4 318.1 220.4 147.2 0
1507.7 1498.2 1518.7 1555.7 1608.4 1658.8 1699 1730.5 1740.7 1738.3
1722.6 1688.7 1632.1 1562.8 1481.7 1396.7 1291.2 1177.8 1067.6 969.2
885.7 815.6 756.6 705.4 655 610.1 572.4 617.2 703.8 742.4
722.7 691.2 662.9 535.4 429.1 304.7 0
1507.7 1499 1524.2 1568.3 1618.7 1671.4 1709.2 1732 1739.1 1737.5
1723.4 1691.1 1637.6 1569.9 1471.4 1358.1 1225.8 1101.4 981.8 889.6
804.6 740.1 686.5 644 602.3 547.2 570 626.7 655.8 642.4
607.8 605.4 526.7 430.6 364.5 259 0
1507.7 1499.8 1528.1 1575.4 1630.5 1679.3 1713.9 1733.6 1741.5 1739.1
1725 1696.6 1654.9 1587.2 1480.1 1340 1184.9 1036.9 908.5 803
717.2 657.4 614.9 579.4 523.5 513.3 543.2 577.1 566.1 534.6
510.2 485.8 397.6 325.2 274.8 194.5 0
1507.7 1500.6 1531.3 1580.9 1640.7 1687.2 1722.6 1743.1 1753.3 1750.9
1734.4 1711.6 1669.8 1592.7 1474.6 1321.1 1147.9 975.5 829.8 726.7
655.8 605.4 568.4 531.4 483.4 496.8 524.3 540.1 522.8 577.9
530.6 473.9 355.9 287.4 237 145.6 0
1507.7 1503.7 1532.9 1582.5 1638.3 1690.3 1725.7 1746.2 1758 1758.8
1747 1726.5 1686.4 1612.4 1491.9 1332.9 1150.2 969.9 820.4 718
651.9 601.5 563.7 523.5 477.1 491.3 518 533.8 515.7 573.1
530.6 432.2 344 284.2 236.2 114.2 0
